SLLSG12 August 2025 ISO6420 , ISO6421
ADVANCE INFORMATION
Table 8-1 provides an overview of the device features.
| PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE |
|---|---|---|---|---|
| ISO6420 | 2
Forward 0 Reverse |
150Mbps | High | D-8, DWV-8 |
| ISO6420F | 2
Forward 0 Reverse |
150Mbps | Low | D-8, DWV-8 |
| ISO6421 | 1
Forward 1 Reverse |
150Mbps | High | D-8, DWV-8 |
| ISO6421F | 1
Forward 1 Reverse |
150Mbps | Low | D-8, DWV-8 |