SLLSG12 August 2025 ISO6420 , ISO6421
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6420 (default high) and ISO6420F (default low, with F suffix) | |||||||
| Supply current - DC signal | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1 | 1.7 | 2.45 | mA | ||
| ICC2 | 0.7 | 0.85 | |||||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 5.3 | 6.55 | ||||
| ICC2 | 0.6 | 0.7 | |||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 3.8 | 4.4 | ||
| ICC2 | 0.7 | 0.85 | |||||
| 10Mbps | ICC1 | 3.8 | 4.5 | ||||
| 10Mbps | ICC2 | 1.3 | 1.55 | ||||
| 100Mbps | ICC1 | 4.1 | 4.85 | ||||
| 100Mbps | ICC2 | 7.5 | 8.5 | ||||
| ISO6421 (default high) and ISO6421F (default low, with F suffix) | |||||||
| Supply current - DC signal | VI = VCC1 (1)(default high); VI = 0V (default low, with F suffix) | ICC1, ICC2 | 1.7 | 2.4 | mA | ||
| VI = 0V (default high); VI = VCC1 (default low, with F suffix) | ICC1, ICC2 | 3.6 | 4.35 | ||||
| Supply current - AC signal | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1, ICC2 | 2.8 | 3.35 | ||
| 10Mbps | ICC1, ICC2 | 3.1 | 3.7 | ||||
| 100Mbps | ICC1, ICC2 | 6.3 | 7.3 | ||||