SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
Selecting the crystal or clock input depends upon system implementation. To support 2 and 5 Mbps CAN FD the clock in or crystal needs to have 0.5% frequency accuracy. The minimum value of 20 MHz is needed to support CAN FD with a rate of 2 Mbps. The recommended value for CLKIN or crystal is 40 MHz to meet CAN FD rates up to 5 Mbps data rates to support higher data throughout. If a crystal is used see the manufacturers documentation on proper biasing.
Crystal layout important, and it is also recommended that a power dissipation resistor is placed between the OSC1 pin and the crystal terminal. 0 Ω can be used initially, but placing the foot print gives the user the ability to adjust the power delivered to the crystal if required.