SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
The clock can be manually selected between external and internal clock "on the fly" as a way to reduce power consumption if the application calls for it. There are some notes about this functionality. Please see Section 7.3.7 about how the automatic clock detection scheme functions, as resets to the device triggers a partial or full clock detection action as outlined below. Note that only a VDD toggle that goes below the POR threshold re-triggers a crystal detection.
| Clock Detected at Power Up | After Reset (Forced to Internal) | After Reset (Forced to External) |
|---|---|---|
| Crystal | Crystal | Crystal |
| Single Ended Clock Input | Redetection of single ended input or internal clock | Redetection of single ended input or internal clock |
| Internal Clock | Redetection of single ended input or internal clock | Redetection of single ended input or internal clock |
When switching between clocks, there is an important note that affects the case where the power-up detected clock is an external singled ended clock input. If the clock is forced to internal clock and then clock force is cleared, the clock source remains on internal clock. If the user wants to go back to external single ended clock, then the user needs to select it and force it, or perform a reset event which re-detects the clock source. The same is true if switching from internal clock source to external clock single-ended input
| Power-Up Detected Clock | CLK_SEL | CLK_FORCE Write Value | |
|---|---|---|---|
| 1 | 0 (Previous value is 1) | ||
| INT (Internal 20 MHz) | 0 | INT | INT |
| 1 | ECI | ECI | |
| XTAL (External Crystal) | 0 | INT | XTAL |
| 1 | XTAL | XTAL | |
| ECI (External Clock Single Ended Input) | 0 | INT | INT |
| 1 | ECI | ECI | |