SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
The TCAN4572-Q1 is a CAN FD controller with an integrated CAN Signal Improvement Capable (SIC) transceiver. The CAN FD controller meets the specifications of ISO11898-1:2015 and the physical layer requirements of ISO11898–2:2016. In addition, the CAN controller supports CAN FD Light protocol. The TCAN4572-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), allowing port expansion or CAN FD support to processors. The TCAN4572-Q1 supports bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).
The device includes many protection features providing device and CAN bus robustness. These features include failsafe mode, internal dominant state timeout, and a wide bus operating range.