SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSVD | CANBUSTERMOPEN | CANHCANL | CANHVDD | CANLGND | CANBUSOPEN | CANBUSGND | CANBUSVDD |
| R | R | R | R | R | R | R | R |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSVD | UVDD | UVIO | RSVD | TSD | RSVD | UVCC | ECCERR |
| R | R/W | R/W | R | R/W | R | R | R/W |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CANINT | RSVD | CANSLNT | RSVD | CANDOM | |||
| R/W | R | R/W | R | R | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | |||||||
| R | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RSVD | R | 1'b1 | Reserved |
| 30 | CANBUSTERMOPEN | R/W | 1'b1 | CAN Bus has one termination point open detection enable |
| 29 | CANHCANL | R/W | 1'b1 | CANH and CANL short detection enable |
| 28 | CANHVDD | R/W | 1'b1 | CANH short to VDD detection enable |
| 27 | CANLGND | R/W | 1'b1 | CANL short to GND detection enable |
| 26 | CANBUSOPEN | R/W | 1'b1 | CAN bus open detection enable |
| 25 | CANBUSGND | R/W | 1'b1 | CANH short to GND or both CANH & CANL short to GND detection enable |
| 24 | CANBUSVDD | R/W | 1'b1 | CANH short to VDD or both CANH and CANL short to VDD detection enable |
| 23 | RSVD | R | 1'b1 | Reserved |
| 22 | UVDD | R/W | 1'b1 | Under Voltage VDD |
| 21 | UVIO | R/W | 1'b1 | Under Voltage VIO |
| 20 | RSVD | R | 1'b1 | Reserved |
| 19 | TSD | R/W | 1'b1 | Thermal Shutdown |
| 18 | RSVD | R | 1'b1 | Reserved |
| 17 | UVCC | R/W | 1'b1 | Under Voltage VCC |
| 16 | ECCERR | R/W | 1'b1 | Uncorrectable ECC error detected |
| 15 | CANINT | R/W | 1'b1 | Can Bus Wake Up Interrupt |
| 14:11 | RSVD | R | 4'b1111 | Reserved |
| 10 | CANSLNT | R/W | 1'b1 | CAN Silent |
| 9 | RSVD | R | 1'b1 | Reserved |
| 8 | CANDOM | R/W | 1'b1 | CAN Stuck Dominant |
| 7:0 | RSVD | R | 8’hFF | Reserved |