SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
RWD is shown in Figure 9-25 and described in Table 9-31.
Return to the Summary Table.
The RAM Watchdog monitors the READY output of the Message RAM. A Message RAM access via the M_CAN's generic Master Interface starts the Message RAM Watchdog Counter with the value configured by RWD.WDC. The counter is reloaded with RWD.WDC when the Message RAM signals successful completion by activating its READY output. In case there is no resposne from the Message RAM until the counter has counted down to zero, the counter stops and interrupt flag IR.WDI is set. The RAM Watchdog Counter is clocked by the host clock.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WDV | WDC | |||||||||||||||||||||||||||||
| R-0x0 | R-0x0 | R/WP-0x0 | |||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0x0 | Reserved |
| 15-8 | WDV | R | 0x0 | Actual Message RAM Counter value |
| 7-0 | WDC | R/WP | 0x0 | Start value of the Message RAM Watchdog Counter. With the reset value of "0", the counter is disabled. |