SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
TXFQS is shown in Figure 9-55 and described in Table 9-61.
Return to the Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TFQF | TFQPI | |||||
| R-0x0 | R-0x0 | R-0x0 | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TFGI | ||||||
| R-0x0 | R-0x0 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TFFL | ||||||
| R-0x0 | R-0x0 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-22 | RESERVED | R | 0x0 | Reserved |
| 21 | TFQF | R | 0x0 | Tx FIFO/Queue Full
|
| 20-16 | TFQPI | R | 0x0 | Tx FIFO/Queue Put Index Tx FIFO/Queue write index pointer, range 0 to 31 |
| 15-13 | RESERVED | R | 0x0 | Reserved |
| 12-8 | TFGI | R | 0x0 | Tx FIFO Get Index
Tx FIFO read index pointer, range 0 to 31. Read as zero when Tx Queue operation is configured (TXBC.TFQM = 1) |
| 7-6 | RESERVED | R | 0x0 | Reserved |
| 5-0 | TFFL | R | 0x0 | Tx FIFO Free Level
Number of consecutive Tx FIFO elements starting from the TFGI (range 0 to 32). Read as zero when Tx Queue operation is configured (TXBC.TFQM = 1) #NOTE#In case of mixed configurations where dedicated Tx Buffers are combined with a Tx FIFO or a Tx Queue, the Put and Get Indices indicate the number of the Tx Buffer Starting with the first dedicated Tx Buffers. Example: For a configuration of 12 dedicated Tx Buffers and a Tx FIFO of 20 BUffers, a Put Index of 15 points to the fourth buffer of the Tx FIFO#/NOTE# |