SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
INT_MCAN is shown in Figure 9-15 and described in Table 9-19.
Return to the Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | ARA | PED | PEA | WDI | BO | EW | |
| R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| EP | ELO | BEU | BEC | DRX | TOO | MRAF | TSW |
| R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TEFL | TEFF | TEFW | TEFN | TFE | TCF | TC | HPM |
| R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RF1L | RF1F | RF1W | RF1N | RF0L | RF0F | RF0W | RF0N |
| R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R | 0x0 | Reserved |
| 29 | ARA | R | 0x0 | Access to reserved address |
| 28 | PED | R | 0x0 | Protocol error in data phase (data bit time is used) |
| 27 | PEA | R | 0x0 | Protocol error in arbitration phase (nominal bit time is used) |
| 26 | WDI | R | 0x0 | MRAM watchdog interrupt |
| 25 | BO | R | 0x0 | Bus off interrupt |
| 24 | EW | R | 0x0 | Warning status |
| 23 | EP | R | 0x0 | Error passive |
| 22 | ELO | R | 0x0 | Error logging overflow |
| 21 | BEU | R | 0x0 | Bit error uncorrected |
| 20 | BEC | R | 0x0 | Bit error corrected |
| 19 | DRX | R | 0x0 | Message stored to dedicated RX buffer |
| 18 | TOO | R | 0x0 | Timeout occurred |
| 17 | MRAF | R | 0x0 | Message RAM access failure |
| 16 | TSW | R | 0x0 | Timestamp wraparound |
| 15 | TEFL | R | 0x0 | TX event FIFO element lost |
| 14 | TEFF | R | 0x0 | TX event FIFO full |
| 13 | TEFW | R | 0x0 | TX event FIFO watermark reached |
| 12 | TEFN | R | 0x0 | TX Event FIFO new entry |
| 11 | TFE | R | 0x0 | TX FIFO empty |
| 10 | TCF | R | 0x0 | Transmission cancellation finished |
| 9 | TC | R | 0x0 | Transmission Completed |
| 8 | HPM | R | 0x0 | High priority message |
| 7 | RF1L | R | 0x0 | RX FIFO 1 message lost |
| 6 | RF1F | R | 0x0 | RX FIFO 1 full |
| 5 | RF1W | R | 0x0 | RX FIFO 1 watermark reached |
| 4 | RF1N | R | 0x0 | RX FIFO 1 new message |
| 3 | RF0L | R | 0x0 | RX FIFO 0 message lost |
| 2 | RF0F | R | 0x0 | RX FIFO 0 full |
| 1 | RF0W | R | 0x0 | RX FIFO 0 watermark reached |
| 0 | RF0N | R | 0x0 | RX FIFO 0 new message |