SLLSG47 May 2026 TCAN4572-Q1
ADVANCE INFORMATION
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | CLK_SEL | CLK_FORCE | RESERVED | ||||
| R-0x0 | R/WP-0x0 | R/WP-0x0 | R-0x0 | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLK_EXT | CLK_XTAL | FDL_ACK_DIS | FDL_CMDR_EN | RESERVED | CCE | ||
| R-0xX | R-0xX | R/WP-0x0 | R/WP-0x0 | R-0x0 | R/W-0x0 | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-14 | RESERVED | R | 0x0 | Reserved |
| 13 | CLK_SEL | R/WP | 0x0 | Clock source selection
This bit selects which clock source is used if CLK_FORCE is enabled
|
| 12 | CLK_FORCE | R/WP | 0x0 | Clock source override This bit will override the automatic clock selection logic
and will force the device to use the clock source
specified in CLK_SEL. Note: When changing the clock source, it's important to
wait tCLOCK_SWITCH time to let the
system switch clocks. If switching to an external crystal, the wait time is dependent upon the crystal start up time.
|
| 11-8 | RESERVED | R | 0x0 | Reserved |
| 7 | CLK_EXT | R | X | Clock status: External
Reflects the currently selected clock source
|
| 6 | CLK_XTAL | R | X | Crystal Detected
Reflects if the device detected a crystal oscillator at power up.
|
| 5 | FDL_ACK_DIS | R/WP | 0x0 | Acknowledge Disable Bit
If in CAN FD Light Commander mode (bit 4 = 1), this bit is used to disable the ACK bit. At speeds greater than 1 Mbps, it is recommended to disable the ACK bit by setting this bit to 1
|
| 4 | FDL_CMDR_EN | R/WP | 0x0 | CAN FD Light Commander Mode Enable
Used to enable CAN FD Light Commander functionality
|
| 3-1 | RESERVED | R | 0x0 | Reserved |
| 0 | CCE | R/W | 0x0 | Configuration change enable
Note: The CCE bit allows access to protected bits in this IP enable register only (0x0814). This bit can only be set while in standby mode. Attempts to set it in normal mode will be ignored. Also note that a transition from standby to normal mode will automatically clear the CCE bit.
|