SLLU312A July   2019  – May 2022 TCAN4550-Q1

 

  1.   TCAN4550-Q1 Functional Safety-Manual
  2.   Trademarks
  3. 1Introduction
  4. 2Product Functional Safety-Capability
  5. 3Product Overview
    1. 3.1 Block Diagram
    2. 3.2 Target Applications
      1. 3.2.1 Diagnostic Features
        1. 3.2.1.1 Mode Overview
        2. 3.2.1.2 Sleep Wake Error Timer (SWE)
        3. 3.2.1.3 Undervoltage
        4. 3.2.1.4 Thermal Shut Down
        5. 3.2.1.5 CAN Bus Communication
          1. 3.2.1.5.1 M_CAN
        6. 3.2.1.6 Processor Communication
          1. 3.2.1.6.1 SPI Integrity
            1. 3.2.1.6.1.1 SPI Scratchpad
            2. 3.2.1.6.1.2 SPIERR
            3. 3.2.1.6.1.3 M_CAN Forced Dominant and Recessive
            4. 3.2.1.6.1.4 SPI and FIFO
            5. 3.2.1.6.1.5 ECC for Memory
          2. 3.2.1.6.2 Timeout Watchdog
          3. 3.2.1.6.3 Floating Pins
          4. 3.2.1.6.4 RST Pin
          5. 3.2.1.6.5 Interrupt and Internal Fault Detection
  6. 4Development Process for Management of Systematic Faults
    1. 4.1 TI New-Product Development Process
  7. 5Revision History

Processor Communication

Communication between the node processor and the TCAN4550-Q1 contain several features that can help determine if there is an issue and have a method for recovery. Several of the previous features like the SWE timer and UVIO help with determining if communication with the processor is possible. Other diagnostic tools that are available are timeout watchdog, floating terminals, device reset and several fault interrupts available through SPI. Signal fail-safe in case of open (floating terminals) allows default state of pin signals incase of an open terminal, see Table 3-8