SLLU371 November   2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Getting Started
    1. 2.1 Installation
    2. 2.2 Open Design
    3. 2.3 Configure Hardware
    4. 2.4 Simulate
      1. 2.4.1 Adjust Simulation Inputs
    5. 2.5 Getting Help
      1. 2.5.1 In Tool Help
      2. 2.5.2 Out of Tool Help
  6. 3Home Page
    1. 3.1 About
    2. 3.2 Open an Existing Design
    3. 3.3 Recent Designs
    4. 3.4 Quick Links
    5. 3.5 Update
    6. 3.6 Start a New Design
      1. 3.6.1 Reference Designs
  7. 4Workspace
    1. 4.1 Menus
      1. 4.1.1 File Button
      2. 4.1.2 About
      3. 4.1.3 Restart
      4. 4.1.4 Window Selection
      5. 4.1.5 Elements List
      6. 4.1.6 Static Buttons
      7. 4.1.7 Workspace Toolbar
    2. 4.2 Views
      1. 4.2.1  Problems View
      2. 4.2.2  Generated Files View
      3. 4.2.3  Device View
        1. 4.2.3.1 Switching Device
      4. 4.2.4  History View
      5. 4.2.5  Preferences and Actions View
        1. 4.2.5.1 Device Pin Label
        2. 4.2.5.2 Show Groups as Tabs
        3. 4.2.5.3 Dark Mode
        4. 4.2.5.4 Lock Pinmux
        5. 4.2.5.5 Switch Target
      6. 4.2.6  Design Overview View
      7. 4.2.7  Pin View
      8. 4.2.8  Frequency View
      9. 4.2.9  Power View
      10. 4.2.10 Moving Views
    3. 4.3 Design Space
      1. 4.3.1 Blocks
      2. 4.3.2 Ports
      3. 4.3.3 Connections
    4. 4.4 Configurables
      1. 4.4.1 Text Configurable
      2. 4.4.2 Long Text Configurable
      3. 4.4.3 Dropdown Configurable
      4. 4.4.4 CheckBox Configurable
      5. 4.4.5 Table Configurable
      6. 4.4.6 Equation Configurable
      7. 4.4.7 Number Configurable
  8. 5Simulation
    1. 5.1 Setting Up a Simulation
      1. 5.1.1 Setting Simulation Parameters
      2. 5.1.2 Probing Ports
      3. 5.1.3 Setting Simulation Inputs
      4. 5.1.4 Setting Simulated Load
    2. 5.2 Simulation Window Controls
      1. 5.2.1 Markers
      2. 5.2.2 Zooming
      3. 5.2.3 Reset Axes
      4. 5.2.4 Compress and Expand Graphs
      5. 5.2.5 Pan
      6. 5.2.6 Export Image as PNG

Ports

While hovering over a block in the design space ports appear on the left and right side of the block.

Ports on the left side of a block are inputs, as shown in Figure 4-62. Only one output can be connected to any input.

 Example of Input Port Figure 4-62 Example of Input Port

Ports on the right side of a block are outputs, as shown in Figure 4-63. An output can connect to any number of inputs.

 Example of an Output
                    Port Figure 4-63 Example of an Output Port