SLOS091F October 1987 – January 2026 TLC272 , TLC272A , TLC272B , TLC277
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TLC272C, TLC272AC, TLC272BC, TLC277C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLC272C |
VO = 1.4V RS = 50Ω, |
VIC = 0, RL = 10kΩ |
25°C | 0.12 | 10 | mV | |
| Full range | 12 | ||||||||
| TLC272AC |
VO = 1.4V RS = 50Ω |
VIC = 0, RL = 10kΩ |
25°C | 0.12 | 5 | ||||
| Full range | 6.5 | ||||||||
| TLC272BC |
VO = 1.4V, RS = 50Ω |
VIC = 0, RL = 10kΩ |
25°C | 0.12 | 2000 | μV | |||
| Full range | 3000 | ||||||||
| TLC277C |
VO = 1.4V RS = 50Ω |
VIC = 0 RL = 10kΩ |
25°C | 0.12 | 800 | ||||
| Full range | 1900 | ||||||||
| aVIO | Temperature coefficient of input offset voltage | 25°C to 70°C | 0.3 | μV/°C | |||||
| IIO | Input offset current(1) | VO = 5V | VIC = 5V | 25°C | 10 | 60 | pA | ||
| 70°C | 7 | 300 | |||||||
| IIB | Input bias current(1) | 25°C | 10 | 60 | pA | ||||
| 70°C | 50 | 600 | |||||||
| VICR | Common-mode input voltage range(2) | 25°C |
–0.1 to 9 |
–0.3 to 9.2 |
V | ||||
| Full range |
–0.1 to 8.5 |
V | |||||||
| VOH | High-level output voltage | VID = 100mV | RL = 10kΩ | 25°C | 8 | 9.95 | V | ||
| 0°C | 7.8 | ||||||||
| 70°C | 7.8 | ||||||||
| VOL | Low-level output voltage | VID = –100 mV | IOL = 0 | 25°C | 0 | 50 | mV | ||
| 0°C | 0 | 50 | |||||||
| 70°C | 0 | 50 | |||||||
| AVD | Large-signal differential voltage amplification | VO = 1V to 6V | RL = 10kΩ | 25°C | 10 | 1000 | V/mV | ||
| 0°C | 7.5 | ||||||||
| 70°C | 7.5 | ||||||||
| CMRR | Common-mode rejection ratio | VIC = -0.1V < VIC < 8V | 25°C | 65 | 85 | dB | |||
| 0°C | 60 | ||||||||
| 70°C | 60 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 5V to 10V | VO = 1.4V | 25°C | 65 | 120 | dB | ||
| 0°C | 60 | ||||||||
| 70°C | 60 | ||||||||
| IDD | Supply current (two amplifiers) |
VO = 5V, No load |
VIC = 5V | 25°C | 1.12 | 4 | mA | ||
| 0°C | 4.4 | ||||||||
| 70°C | 3.4 | ||||||||