SLOS091F October 1987 – January 2026 TLC272 , TLC272A , TLC272B , TLC277
PRODUCTION DATA
Because the TLC272 and TLC277 are optimized for single-supply operation, circuit configurations used for the various tests often present some inconvenience since the input signal, in many cases, must be offset from ground. This inconvenience can be avoided by testing the device with split supplies and the output load tied to the negative rail. A comparison of single-supply versus split-supply test circuits is shown below. The use of either circuit gives the same result.
Figure 5-1 Unity-Gain Amplifier
Figure 5-2 Noise-Test Circuit
Figure 5-3 Gain-of-100 Inverting
Amplifier