SLOS091F October   1987  – January 2026 TLC272 , TLC272A , TLC272B , TLC277

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Electrical Characteristics
    5. 4.5 Electrical Characteristics
    6. 4.6 Electrical Characteristics
    7. 4.7 Operating Characteristics
    8. 4.8 Typical Characteristics
  6. 5Parameter Measurement Information
    1. 5.1 Single-Supply vs Split-Supply Test Circuits
    2. 5.2 Input Bias Current
    3. 5.3 Low-Level Output Voltage
    4. 5.4 Input Offset Voltage Temperature Coefficient
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Single-Supply Operation
      2. 6.1.2 Input Characteristics
      3. 6.1.3 Noise Performance
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Electrical Characteristics

at specified free-air temperature, VDD = 5V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA TLC272I, TLC272AI, TLC272BI, TLC277I UNIT
MIN TYP MAX
VIO Input offset voltage TLC272I

VO = 1.4V

RS = 50Ω

VIC = 0

RL = 10kΩ

25°C 0.12 10 mV
Full range 13
TLC272AI

VO = 1.4V

RS = 50Ω

VIC = 0

RL = 10kΩ

25°C 0.12 5
Full range 7
TLC272BI

VO = 1.4V

RS = 50Ω

VIC = 0

RL = 10kΩ

25°C 0.12 2000 μV
Full range 3500
TLC277I

VO = 1.4V

RS = 50Ω

VIC = 0

RL = 10kΩ

25°C 0.12 500
Full range 2000
aVIO Temperature coefficient of input offset voltage 25°C to 85°C 0.3 μV/°C
IIO Input offset current(1) VO = 2.5V, VIC = 2.5V 25°C 10 60 pA
85°C 24 15
IIB Input bias current(1) 25°C 10 60 pA
85°C 200 35
VICR Common-mode input voltage range(2) 25°C

–0.1

to

4

–0.3

to

4.2

V
Full range

–0.1

to

3.5

V
VOH High-level output voltage VID = 100mV RL = 10kΩ 25°C 3.2 4.95 V
–40°C 3 4.95
85°C 3 4.95
VOL Low-level output voltage VID = –100 mV IOL = 0 25°C 0 50 mV
–40°C 0 50
85°C 0 50
AVD Large-signal differential voltage amplification VO = 1V to 6V RL = 10kΩ 25°C 5 1000 V/mV
–40°C 3.5
85°C 3.5
CMRR Common-mode rejection ratio VIC = –0.1 V < VIC < 3V 25°C 65 80 dB
–40°C 60
85°C 60
kSVR Supply-voltage rejection ratio (ΔVDD /ΔVIO) VDD = 5V to 10V VO = 1.4V 25°C 65 120 dB
–40°C 60
85°C 60
IDD Supply current (two amplifiers)

VO = 2.5V,

No load

VIC = 2.5V 25°C 1.12 3.2 mA
–40°C 4.4
85°C 2.4
The typical values of input bias current and input offset current below 5pA were determined mathematically.
This range also applies to each input individually.