SLOS091F October 1987 – January 2026 TLC272 , TLC272A , TLC272B , TLC277
PRODUCTION DATA
To obtain low-supply-voltage operation, some compromise is necessary in the input stage. This compromise results in the device low-level output being dependent on the common-mode input voltage level as well as the differential input voltage level. When attempting to correlate low-level output readings with those quoted in the electrical specifications, these two conditions must be observed.