SLOS091F October   1987  – January 2026 TLC272 , TLC272A , TLC272B , TLC277

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Electrical Characteristics
    5. 4.5 Electrical Characteristics
    6. 4.6 Electrical Characteristics
    7. 4.7 Operating Characteristics
    8. 4.8 Typical Characteristics
  6. 5Parameter Measurement Information
    1. 5.1 Single-Supply vs Split-Supply Test Circuits
    2. 5.2 Input Bias Current
    3. 5.3 Low-Level Output Voltage
    4. 5.4 Input Offset Voltage Temperature Coefficient
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Single-Supply Operation
      2. 6.1.2 Input Characteristics
      3. 6.1.3 Noise Performance
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD Supply voltage(2) 18 V
VID Differential input voltage(3) –VDD +VDD
VI Input voltage range Any input –0.3 VDD V
II Input current –5 5 mA
IO Output current Each output –30 30 mA
Total current into VDD 45 mA
Total current out of GND 45 mA
Duration of short-circuit current at (or below) 25°C(4) Unlimited
TA Operating free-air temperature C suffix 0 70 ℃
I suffix –40 85
Tstg Storage temperature –65 150 °C
Lead temperature 1,6mm (1/16 inch) from case for 10 seconds D package 260 ℃
P package
PW package
Lead temperature 1,6mm (1/16 inch) from case for 60 seconds JG package 300 ℃
Stresses beyond those listed under Section 4.1 can cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Section 4.2 is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
All voltage values, except differential voltages, are with respect to network ground.
Differential voltages are at IN+ with respect to IN –.
The output can be shorted to either supply. Temperature and/or supply voltages must be limited to make sure that the maximum dissipation rating is not exceeded (see application section).