SLOSE97B November 2024 – February 2025 DRV81008-Q1
PRODUCTION DATA
The DRV81008-Q1 is an eight-channel low-side driver with integrated protection and diagnostic features. It is designed to control relays in automotive and industrial applications.
A serial peripheral interface (SPI) with daisy chain capability controls and diagnoses the loads and the device. Two input pins with mapping functionality allow direct PWM control of the outputs. The device supports Limp Home mode for fail-safe activation.
Each low-side switch of the DRV81008-Q1 has 700mΩ ON resistance. The device can support 330mA current per output when all eight channels are ON simultaneously. Integrated clamp circuits on each output dissipates the stored energy during turning OFF inductive loads.
The DRV81008-Q1 supports various protection features such as undervoltage, overvoltage, short circuit, and open load detection. A high level of integration with embedded protection and diagnostic features makes the DRV81008-Q1 an excellent choice for automotive body and powertrain applications, as well as industrial relay control applications.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
|---|---|---|---|
DRV81008QPWPRQ1 | HTSSOP (24) | 7.8mm × 6.4mm | 7.7mm × 4.4mm |