SLOSE97B November 2024 – February 2025 DRV81008-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Default |
R = 0 W = 1 | R = 1 W = 0 | 0001 | 00 | MAP07 | MAP06 | MAP05 | MAP04 | MAP03 | MAP02 | MAP01 | MAP00 | 04h | ||||
Field | Bits | Type | Description |
MAP0x | 7-0 | RW | Input pin 0 Mapping register
Note: Channel 2 has the corresponding bit set to 1b by default |