SLOSE97B November   2024  – February 2025 DRV81008-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
      1. 5.5.1 SPI Timing Requirements
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Control Pins
        1. 6.3.1.1 Input Pins
        2. 6.3.1.2 nSLEEP Pin
      2. 6.3.2 Power Supply
        1. 6.3.2.1 Modes of Operation
          1. 6.3.2.1.1 Power-up
          2. 6.3.2.1.2 Sleep mode
          3. 6.3.2.1.3 Idle mode
          4. 6.3.2.1.4 Active mode
          5. 6.3.2.1.5 Limp Home mode
        2. 6.3.2.2 Reset condition
      3. 6.3.3 Power Stage
        1. 6.3.3.1 Switching Resistive Loads
        2. 6.3.3.2 Inductive Output Clamp
        3. 6.3.3.3 Maximum Load Inductance
        4. 6.3.3.4 Switching Channels in parallel
      4. 6.3.4 Protection and Diagnostics
        1. 6.3.4.1 Undervoltage on VM
        2. 6.3.4.2 Overcurrent Protection
        3. 6.3.4.3 Over Temperature Protection
        4. 6.3.4.4 Over Temperature Warning
        5. 6.3.4.5 Over Temperature and Overcurrent Protection in Limp Home mode
        6. 6.3.4.6 Reverse Polarity Protection
        7. 6.3.4.7 Over Voltage Protection
        8. 6.3.4.8 Output Status Monitor
      5. 6.3.5 SPI Communication
        1. 6.3.5.1 SPI Signal Description
          1. 6.3.5.1.1 Chip Select (nSCS)
            1. 6.3.5.1.1.1 Logic high to logic low Transition
            2. 6.3.5.1.1.2 Logic low to logic high Transition
          2. 6.3.5.1.2 Serial Clock (SCLK)
          3. 6.3.5.1.3 Serial Input (SDI)
          4. 6.3.5.1.4 Serial Output (SDO)
        2. 6.3.5.2 Daisy Chain Capability
        3. 6.3.5.3 SPI Protocol
        4. 6.3.5.4 SPI Registers
          1. 6.3.5.4.1  Standard Diagnosis Register
          2. 6.3.5.4.2  Output control register
          3. 6.3.5.4.3  Input 0 Mapping Register
          4. 6.3.5.4.4  Input 1 Mapping Register
          5. 6.3.5.4.5  Input Status Monitor Register
          6. 6.3.5.4.6  Open Load Current Control Register
          7. 6.3.5.4.7  Output Status Monitor Register
          8. 6.3.5.4.8  Configuration Register
          9. 6.3.5.4.9  Output Clear Latch Register
          10. 6.3.5.4.10 Configuration Register 2
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Typical Application
      2. 7.1.2 Suggested External Components
      3. 7.1.3 Application Plots
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Package Footprint Compatibility
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Input Pins

DRV81008-Q1 has two input pins. Each input pin is connected by default to one channel (IN0 to channel 2, IN1 to channel 3). Input Mapping Registers MAP0 and MAP1 can be programmed to connect additional or different channels to each input pin, as shown in Figure 6-2. The signals driving the channels are an OR combination between EN register status, IN0 and IN1 (according to Input Mapping registers status).

DRV81008-Q1 Input MappingFigure 6-2 Input Mapping

The logic level of the input pins can be monitored using the Input Status Monitor Register (INST). The Input Status Monitor is operational also when the DRV81008-Q1 is in Limp Home mode. If one of the Input pins is set to logic high and the nSLEEP pin is set to logic low, the device switches into Limp Home mode and activates the channel mapped by default to the input pins.