SLOSE97B November 2024 – February 2025 DRV81008-Q1
PRODUCTION DATA
When switching resistive loads the following switching times and slew rates should be considered.
The default slew rate is 1.2V/μs. The SR bit in configuration register 2 can be used to increase the slew rate to 3V/μs.