SLOSE97B November 2024 – February 2025 DRV81008-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Default |
R = 0 W = 1 | R = 1 W = 0 | 0011 | 01 | CLR7 | CLR6 | CLR5 | CLR4 | CLR3 | CLR2 | CLR1 | CLR0 | 00h | ||||
|
Field |
Bits |
Type | Description |
|
CLRx |
7-0 |
RW |
|