SLTS262K October   2005  – May 2026 PTH08T210W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Typical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview: TurboTrans™ Technology
    2. 6.2 Feature Description
      1. 6.2.1 Soft-Start Power Up
      2. 6.2.2 Remote Sense
  8. 7 Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Detailed Design Procedure
        1. 7.1.1.1 Capacitor Recommendations
          1. 7.1.1.1.1 Input Capacitor (Required)
          2. 7.1.1.1.2 TurboTrans Output Capacitor
          3. 7.1.1.1.3 Non-TurboTrans Output Capacitor
          4. 7.1.1.1.4 Ceramic Capacitors
          5. 7.1.1.1.5 Tantalum, Polymer-Tantalum Capacitors
          6. 7.1.1.1.6 Capacitor Table
          7. 7.1.1.1.7 Designing for Fast Load Transients
        2. 7.1.1.2 TurboTrans™ Selection
          1. 7.1.1.2.1 RTT Resistor Selection
          2. 7.1.1.2.2 RTT Resistor Selection
          3. 7.1.1.2.3 RTT Resistor Selection
        3. 7.1.1.3 Adjusting the Output Voltage
        4. 7.1.1.4 Undervoltage Lockout (UVLO)
        5. 7.1.1.5 UVLO Adjustment
        6. 7.1.1.6 Output On/Off Inhibit
        7. 7.1.1.7 Overcurrent Protection
        8. 7.1.1.8 Overtemperature Protection (OTP)
        9. 7.1.1.9 Auto-Track™ Function
          1. 7.1.1.9.1 How Auto-Track™ Works
          2. 7.1.1.9.2 Typical Application
          3. 7.1.1.9.3 Notes on Use of Auto-Track™
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel and Tray Drawings
Notes on Use of Auto-Track™
  1. The Track pin voltage must be allowed to rise above the module set-point voltage before the module regulates at its adjusted set-point voltage.
  2. The Auto-Track function tracks almost any voltage ramp during power up, and is compatible with ramp speeds of up to 1 V/ms.
  3. The absolute maximum voltage that may be applied to the Track pin is the input voltage VI.
  4. The module cannot follow a voltage at its track control input until it has completed its soft-start initialization. This takes about 20 ms from the time that a valid voltage has been applied to its input. During this period, it is recommended that the Track pin be held at ground potential.
  5. The Auto-Track function is disabled by connecting the Track pin to the input voltage (VI). When Auto-Track is disabled, the output voltage rises at a quicker and more linear rate after input power has been applied.
PTH08T210W Sequenced Power Up and Power Down Using Auto-TrackFigure 7-12 Sequenced Power Up and Power Down Using Auto-Track
PTH08T210W Simultaneous Power Up  With Auto-Track ControlFigure 7-13 Simultaneous Power Up With Auto-Track Control
PTH08T210W Simultaneous Power Down  With Auto-Track ControlFigure 7-14 Simultaneous Power Down With Auto-Track Control