SLTS262K October   2005  – May 2026 PTH08T210W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Typical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview: TurboTrans™ Technology
    2. 6.2 Feature Description
      1. 6.2.1 Soft-Start Power Up
      2. 6.2.2 Remote Sense
  8. 7 Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Detailed Design Procedure
        1. 7.1.1.1 Capacitor Recommendations
          1. 7.1.1.1.1 Input Capacitor (Required)
          2. 7.1.1.1.2 TurboTrans Output Capacitor
          3. 7.1.1.1.3 Non-TurboTrans Output Capacitor
          4. 7.1.1.1.4 Ceramic Capacitors
          5. 7.1.1.1.5 Tantalum, Polymer-Tantalum Capacitors
          6. 7.1.1.1.6 Capacitor Table
          7. 7.1.1.1.7 Designing for Fast Load Transients
        2. 7.1.1.2 TurboTrans™ Selection
          1. 7.1.1.2.1 RTT Resistor Selection
          2. 7.1.1.2.2 RTT Resistor Selection
          3. 7.1.1.2.3 RTT Resistor Selection
        3. 7.1.1.3 Adjusting the Output Voltage
        4. 7.1.1.4 Undervoltage Lockout (UVLO)
        5. 7.1.1.5 UVLO Adjustment
        6. 7.1.1.6 Output On/Off Inhibit
        7. 7.1.1.7 Overcurrent Protection
        8. 7.1.1.8 Overtemperature Protection (OTP)
        9. 7.1.1.9 Auto-Track™ Function
          1. 7.1.1.9.1 How Auto-Track™ Works
          2. 7.1.1.9.2 Typical Application
          3. 7.1.1.9.3 Notes on Use of Auto-Track™
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel and Tray Drawings
Non-TurboTrans Output Capacitor

The PTH08T210W requires a minimum output capacitance of 470 μF. Non-TurboTrans applications must observe minimum output capacitance ESR limits.

A combination of 200 µF of ceramic capacitors plus low ESR (15 mΩ to 30 mΩ) Os-Con electrolytic/tantalum type capacitors can be used. When using Polymer tantalum types, tantalum type, or Oscon types only, the capacitor ESR bank limit is 3 mΩ to 5 mΩ. (Note: no ceramic capacitors are required). This is necessary for the stable operation of the regulator. Additional capacitance can be added to improve the module's performance to load transients. High quality computer-grade electrolytic capacitors are recommended. Aluminum electrolytic capacitors provide adequate decoupling over the frequency range, 2 kHz to 150 kHz, and are suitable when ambient temperatures are above -20°C. For operation below -20°C, tantalum, ceramic, or Os-Con type capacitors are necessary.

When using a combination of one or more non-ceramic capacitors, the calculated equivalent ESR should be no lower than 2 mΩ (4 mΩ when calculating using the manufacturer’s maximum ESR values). A list of preferred low-ESR type capacitors, are identified in Table 7-1.