SLTS262K October   2005  – May 2026 PTH08T210W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Typical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview: TurboTrans™ Technology
    2. 6.2 Feature Description
      1. 6.2.1 Soft-Start Power Up
      2. 6.2.2 Remote Sense
  8. 7 Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Detailed Design Procedure
        1. 7.1.1.1 Capacitor Recommendations
          1. 7.1.1.1.1 Input Capacitor (Required)
          2. 7.1.1.1.2 TurboTrans Output Capacitor
          3. 7.1.1.1.3 Non-TurboTrans Output Capacitor
          4. 7.1.1.1.4 Ceramic Capacitors
          5. 7.1.1.1.5 Tantalum, Polymer-Tantalum Capacitors
          6. 7.1.1.1.6 Capacitor Table
          7. 7.1.1.1.7 Designing for Fast Load Transients
        2. 7.1.1.2 TurboTrans™ Selection
          1. 7.1.1.2.1 RTT Resistor Selection
          2. 7.1.1.2.2 RTT Resistor Selection
          3. 7.1.1.2.3 RTT Resistor Selection
        3. 7.1.1.3 Adjusting the Output Voltage
        4. 7.1.1.4 Undervoltage Lockout (UVLO)
        5. 7.1.1.5 UVLO Adjustment
        6. 7.1.1.6 Output On/Off Inhibit
        7. 7.1.1.7 Overcurrent Protection
        8. 7.1.1.8 Overtemperature Protection (OTP)
        9. 7.1.1.9 Auto-Track™ Function
          1. 7.1.1.9.1 How Auto-Track™ Works
          2. 7.1.1.9.2 Typical Application
          3. 7.1.1.9.3 Notes on Use of Auto-Track™
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel and Tray Drawings
Typical Application

The basic implementation of Auto-Track allows for simultaneous voltage sequencing of a number of Auto-Track compliant modules. Connecting the Track inputs of two or more modules forces their track input to follow the same collective RC-ramp waveform, and allows their power-up sequence to be coordinated from a common Track control signal. This can be an open-collector (or open-drain) device, such as a power-up reset voltage supervisor IC. See U3 in Figure 7-12.

To coordinate a power-up sequence, the Track control must first be pulled to ground potential. This should be done at or before input power is applied to the modules. The ground signal should be maintained for at least 20 ms after input power has been applied. This brief period gives the modules time to complete their internal soft-start initialization (4), enabling them to produce an output voltage. A low-cost supply voltage supervisor IC, that includes a built-in time delay, is an ideal component for automatically controlling the Track inputs at power up.

Figure 7-12 shows how the TL7712A supply voltage supervisor IC (U3) can be used to coordinate the sequenced power up of PTH08T210W modules. The output of the TL7712A supervisor becomes active above an input voltage of 3.6 V, enabling it to assert a ground signal to the common track control well before the input voltage has reached the module's undervoltage lockout threshold. The ground signal is maintained until approximately 28 ms after the input voltage has risen above U3's voltage threshold, which is 10.95 V. The 28-ms time period is controlled by the capacitor C3. The value of 2.2 µF provides sufficient time delay for the modules to complete their internal soft-start initialization. The output voltage of each module remains at zero until the track control voltage is allowed to rise. When U3 removes the ground signal, the track control voltage automatically rises. This causes the output voltage of each module to rise simultaneously with the other modules, until each reaches its respective set-point voltage.

Figure 7-13 shows the output voltage waveforms after input voltage is applied to the circuit. The waveforms, VO1 and VO2, represent the output voltages from the two power modules, U1 (3.3 V) and U2 (1.8 V), respectively. VTRK, VO1, and VO2 are shown rising together to produce the desired simultaneous power-up characteristic.

The same circuit also provides a power-down sequence. When the input voltage falls below U3's voltage threshold, the ground signal is re-applied to the common track control. This pulls the track inputs to zero volts, forcing the output of each module to follow, as shown in Figure 7-14. Power down is normally complete before the input voltage has fallen below the modules' undervoltage lockout. This is an important constraint. Once the modules recognize that an input voltage is no longer present, their outputs can no longer follow the voltage applied at their track input. During a power-down sequence, the fall in the output voltage from the modules is limited by the Auto-Track slew rate capability.