SLTS262K October   2005  – May 2026 PTH08T210W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Typical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview: TurboTrans™ Technology
    2. 6.2 Feature Description
      1. 6.2.1 Soft-Start Power Up
      2. 6.2.2 Remote Sense
  8. 7 Application and Implementation
    1. 7.1 Typical Application
      1. 7.1.1 Detailed Design Procedure
        1. 7.1.1.1 Capacitor Recommendations
          1. 7.1.1.1.1 Input Capacitor (Required)
          2. 7.1.1.1.2 TurboTrans Output Capacitor
          3. 7.1.1.1.3 Non-TurboTrans Output Capacitor
          4. 7.1.1.1.4 Ceramic Capacitors
          5. 7.1.1.1.5 Tantalum, Polymer-Tantalum Capacitors
          6. 7.1.1.1.6 Capacitor Table
          7. 7.1.1.1.7 Designing for Fast Load Transients
        2. 7.1.1.2 TurboTrans™ Selection
          1. 7.1.1.2.1 RTT Resistor Selection
          2. 7.1.1.2.2 RTT Resistor Selection
          3. 7.1.1.2.3 RTT Resistor Selection
        3. 7.1.1.3 Adjusting the Output Voltage
        4. 7.1.1.4 Undervoltage Lockout (UVLO)
        5. 7.1.1.5 UVLO Adjustment
        6. 7.1.1.6 Output On/Off Inhibit
        7. 7.1.1.7 Overcurrent Protection
        8. 7.1.1.8 Overtemperature Protection (OTP)
        9. 7.1.1.9 Auto-Track™ Function
          1. 7.1.1.9.1 How Auto-Track™ Works
          2. 7.1.1.9.2 Typical Application
          3. 7.1.1.9.3 Notes on Use of Auto-Track™
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel and Tray Drawings

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
Signal input voltageTrack control (pin 14)–0.3VI + 0.3V
TAOperating temperature rangeOver VI range–4085°C
TwaveWave soldering temperatureSurface temperature of module body or pins
(5 second maximum)
PTH08T210WAD260
PTH08T210WAH
TreflowSolder reflow temperatureSurface temperature of module body or pinsPTH08T210WAS235(2)
PTH08T210WAZ260(2)
TstgStorage temperatureStorage temperature of module removed from shipping package–55125
TpkgPackaging temperatureShipping Tray or Tape and Reel storage or bake temperature45
Mechanical shockPer Mil-STD-883D, Method 2002.3 1 msec, ½ sine, mounted250G
Mechanical vibrationMil-STD-883D, Method 2007.2 20-2000 Hz15
Weight8.5grams
FlammabilityMeets UL94V-O
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
During reflow of surface mount package version do not elevate peak temperature of the module, pins or internal components above the stated maximum.