SLUAAH0 February   2022 UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1

 

  1.   Trademarks
  2. Introduction
    1. 1.1 Pin Configuration and Functions
  3. Three-Phase Traction Inverter
  4. Gate Drive Bias Requirements
    1. 3.1 Gate Drive Bias Architectures
    2. 3.2 IGBT vs. SiC
    3. 3.3 Determining Required Bias Supply Power
    4. 3.4 Input Voltage Requirements
    5. 3.5 Output Voltage Requirements
  5. Single Positive Isolated Output Voltage
  6. Dual Positive and Negative Output Voltages
  7. Dual Positive Output Voltages
  8. Capacitor Selection
  9. RLIM Current Limit Resistor
    1. 8.1 RLIM Functional Description
    2. 8.2 RLIM Dual Output Configuration
      1. 8.2.1 CVEE Above Nominal Value CVDD Below Nominal Value
      2. 8.2.2 CVEE Below Nominal Value CVDD Above Nominal Value
      3. 8.2.3 Gate Driver Quiescent Current: IQ_VEE > IQ_VDD
      4. 8.2.4 Gate Driver Quiescent Current: IQ_VEE < IQ_VDD
      5. 8.2.5 CVEE Above Nominal Value CVDD Below Nominal Value: IQ_VEE > IQ_VDD
      6. 8.2.6 CVEE Below Nominal Value CVDD Above Nominal Value: IQ_VEE < IQ_VDD
    3. 8.3 RLIM Single Output Configuration
  10. UCC14240-Q1 Excel Design Calculator Tool
  11. 10Thermal Considerations
    1. 10.1 Thermal Resistance
    2. 10.2 Junction-to-Top Thermal Characterization Parameter
    3. 10.3 Thermal Measurement and TJ Calculation Example
  12. 11Enable (ENA) and Power Good (/PG)
  13. 12PCB Layout Considerations
  14. 13Reference Design Example
  15. 14Summary
  16. 15References

IGBT vs. SiC

Single IGBT and SiC discrete transistors are available in industry standard packages such as TO-247 and TO-263 and are widely used in automotive, industrial and commercial applications. However, due to the unique, three-phase, half-bridge arrangement needed for inverters and high-power motors, two to six discrete devices built on an aluminum baseplate, encapsulated in plastic are more common. These specialized half-bridge, module packages are designed for high vibration and thermal management and can consist of SiC or IGBT switches.

IGBTs can carry large amounts of current with low saturation voltage, resulting in low conduction losses but are limited by turn-off loss, switching frequency and DC blocking capability. SiC MOSFETs are HV wide-bandgap (WBG) devices, well recognized in the industry for their superior overall advantages compared to Si based IGBT transistors. Reduced HV switching loss, better thermal capability, smaller die size, lower total gate charge, faster switching speeds and lower conduction losses have placed SiC at the forefront for HV, high-power-conversion inverters.