SLUS900F December 2008 – August 2026 BQ32000
PRODUCTION DATA
Use equation (4), assuming C is constantto solve for the capacuatnace as the minimum back up supply voltage (Vf) is 1.4 V, with the maximum back up supply current Iback is 1.5 uA. Assuming Vback starts at Vi is 3.3 V. For the capacitance (C) at t = one week and t = one month, the capcitor value is 0.447 F for one week and 2.046 F for one month.