SLUS900F December 2008 – August 2026 BQ32000
PRODUCTION DATA
Description – Clock minutes
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | BIT(S) |
| OF | 10_MINUTE | 1_MINUTE | Name | |||||
| r/w | r/w | r/w | Read/Write | |||||
| 1 | X | X | X | X | X | X | X | Initial |
| 0 | UC | UC | UC | UC | UC | UC | UC | Cycle |
| OF | Oscillator fail flag. The OF bit is a latched flag indicating when the 32.768kHz oscillator has dropped at least four consecutive pulses. The OF flag is always set on initial power-up, and the flag can be cleared through the serial interface. When OF is 0, no oscillator failure has been detected. When OF is 1, the oscillator fail detect circuit has detected at least four consecutive dropped pulses. | |
| 0 | No failure detected | |
| 1 | Failure detected | |
| 10_MINUTE | BCD of tens of minutes. The 10_MINUTE bits are the BCD representation of the number of tens of minutes on the clock. Valid values are 0 to 5. If invalid data is written to 10_MINUTE, the clock updates with invalid data in 10_MINUTE until the counter rolls over; thereafter, the data in 10_MINUTE is valid. Time keeping registers can take up to 1 second to update after the RTC switches from backup power supply to main power supply. | |
| 1_MINUTE | BCD of minutes. The 1_MINUTE bits are the BCD representation of the number of minutes on the clock. Valid values are 0 to 9. If invalid data is written to 1_MINUTE, the clock updates with invalid data in 1_MINUTE until the counter rolls over; thereafter, the data in 1_MINUTE is valid. Time keeping registers can take up to 1 second to update after the RTC switches from backup power supply to main power supply. | |