SLUS900F December 2008 – August 2026 BQ32000
PRODUCTION DATA
Description – Special function key 2
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | BIT(S) |
| SF KEY 2 | Name | |||||||
| r/w | Read/Write | |||||||
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Initial |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Cycle |
| SF KEY 2 | Special function access key byte 2. Reads as 0x00, and key is 0xC7. | |
| The SF KEY 1 and SF KEY 2 registers are used to enable access to the main special function register (SFR). Access to SFR is granted only after the special function keys are written sequentially to SF KEY 1 and SF KEY 2. Each write to the SFR must be preceded by writing the SF keys to the SF key registers, in order, SF KEY 1 then SF KEY 2. | ||