SLUS900F December 2008 – August 2026 BQ32000
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| ICC | VCC supply current | 100 | μA | |||
| VBACK | Backup supply voltage | Operating | 1.4 | VCC | V | |
| Switchover | 2.0 | VCC | ||||
| IBACK | Backup supply current | VCC needs a pulse (1), VBACK = 3 V, Oscillator on, TA = 25°C | 1.2 | 1.5 | μA | |
| LOGIC LEVEL INPUTS | ||||||
| VIL | Input low voltage | 0.3 VCC | V | |||
| VIH | Input high voltage | 0.7 VCC | V | |||
| IIN | Input current | 0 V ≤ VIN ≤ VCC | -1 | 1 | μA | |
| LOGIC LEVEL OUTPUTS | ||||||
| VOL | Output low voltage | IOL = 3 mA | 0.4 | V | ||
| IL | Leakage current | -1 | 1 | μA | ||
| REAL-TIME CLOCK CHARACTERISTICS | ||||||
| Pre-calibration accuracy | VCC = 3.3 V, VBACK = 3 V, Oscillator on, TA = 25°C | ±35(2) | ppm | |||