SLUSA71B July 2010 – September 2025 UCC28070-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage (from a low-impedance source) to VCC | VUVLO + 1 | 21 | V | |
| Load current on VREF | 2 | mA | ||
| Input voltage to VINAC | 0 | 3 | V | |
| Voltage on IMO | 0 | 3.3 | V | |
| Voltage on CSA, CSB, PKLMT | 0 | 3.6 | V | |
| RSYN | RSYNTH resistance | 15 | 750 | kΩ |
| RRDM | RDM resistance | 30 | 330 | kΩ |