SLUSA71B July 2010 – September 2025 UCC28070-Q1
PRODUCTION DATA
Due to the low voltage-loop bandwidth required to maintain proper PFC and ignore the slight ripple at twice-line frequency on the output, the response of ordinary PFC controllers to input voltage and load transients are usually slow. In the UCC28070-Q1, however, the QVFF function effectively handles the line-transient response with the exception of any minor adjustments needed within a QVFF level.
Load transients on the other hand can only be handled by the voltage loop; therefore, the UCC28070-Q1 has been designed to improve its transient response by pulling up on the output of the voltage amplifier (VVAO) with an additional 100μA of current in the event the voltage on VSENSE drops below 93% of regulation (2.79V).
During a soft-start cycle, when VVSENSE is ramping up from the 0.75V PFC-Enable threshold, the 100μA slew-rate correction current source is disabled to ensure gradual and controlled ramping of output voltage and input current.