SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
| PARAMETER | VALUE |
|---|---|
| Input voltage operating range (VAC) | 48 V |
| Input current limit (IAC) | 5 A |
| Output current limit (IOUT) | 5 A |
| Battery charge voltage (VBAT_REG) | 50.4 V |
| Switching frequency | 250 kHz |