SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
After the START signal, a target address is sent. This address is 7 bits long, followed by the 8 bit as a data direction bit (bit R/ W). A zero indicates a transmission (WRITE) and a one indicates a request for data (READ). The device 7-bit address is defined as 1101 011' (0x6B) by default.
Figure 7-10 Complete Data Transfer on the I2C Bus