SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
CVAC = 160 µF, COUT= 160 µF, fSW = 250 kHz, L = 10 μH, TA = 25°C (unless otherwise specified)
| VAC = 12 V |
| VAC = 12V | VBAT = 12V |
| VAC = 12V | VBAT = 12V |
| VBAT = 12 V | VAC = 12V |
| VAC = 12V | VBAT = 12V |
| VBAT = 12 V |
| VAC = 48 V |
| VAC = 48V | VBAT = 48V |
| VAC = 48V | VBAT = 48V |
| VBAT = 48 V | VAC = 48V |
| VAC = 48V | VBAT = 48V |
| VBAT = 48V |