SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
| PARAMETER | VALUE |
|---|---|
| Input voltage (VAC) | 12 V (car battery) |
| Output Voltage (VOUT) | 3 mF capacitor bank at 55 V |
| Charge current limit (ICHG) | 1 A |
| Input undervoltage limit (VACUV) | 9 V |
| Input overvoltage limit (VACOV) | 36 V |
| VAC_REV | 5 V |
| EN_AUTO_REVERSE | 1b |
| EN_PRECHG | 0b |
| EN_TERM | 0b |
| EN_CHG_TMR | 0b |