SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
The battery current sense resistor between SRP and SRN is fixed at 5 mΩ; using a different value is not recommended. The input current sense resistor between ACP and ACN is typically 5 mΩ, but can vary from 2 mΩ to 10 mΩ. In USB-PD EPR applications, a 5-mΩ sense resistor is recommended to achieve programmability in 50 mA/step. In addition, if input current limit function is not desired, ACP and ACN may be shorted together. For both of these sense resistors, a filter network is recommended as shown in the Typical Application.
For both the input current and the output current, the limits may be programmed using the I2C interface or an external programming resistor on ILIM_HIZ and ICHG pins, respectively.
| PARAMETER | FORMULA | VALUE |
|---|---|---|
| Input Current Hardware Limit | Unused | Pull ILIM_HIZ pin to GND |
| Input Current Software Limit | Unused | REG06 = 0x00A0 (5A) |
| Output Current Hardware Limit | Unused | Pull ICHG pin to GND |
| Output Current Software Limit | ICHG = 5 A | REG02 = 0x0190 (5A) |
The default input sense resistor (RAC_SNS) is 5 mΩ, and the register allows for a range of up-to 20-A input current limit.