SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VAC / BAT POWER UP | |||||
| tACOV_DGL | Enter ACOV deglitch time, ACOV rising | 100 | µs | ||
| tACOVZ_DGL | Exit ACOV deglitch time, ACOV falling | 12 | ms | ||
| tACUV_DGL | Enter ACUV deglitch time, ACUV falling | 100 | µs | ||
| tACUVZ_DGL | Exit ACUV deglitch time, ACUV rising | 12 | ms | ||
| BATTERY CHARGER | |||||
| tTERM_DGL | Deglitch time for charge termination, VSRP - VSRN falling | 220 | ms | ||
| tRECHG_DGL | Deglitch time for recharge threshold, VFB falling | 200 | ms | ||
| tPRECHG | Pre-charge safety timer accuracy | 1.7 | 2 | 2.3 | hr |
| tSAFETY | Fast-charge safety timer accuracy, CHG_TMR = 8hr | 6.8 | 8 | 9.2 | hr |
| tTOPOFF | Top-off timer accuracy, TOPOFF_TMR = 30 min | 25.5 | 30 | 34.5 | min |
| BATTERY-PACK NTC MONITOR | |||||
| tTS_DGL | Deglitch time for TS threshold crossing | 25 | ms | ||
| I2C INTERFACE | |||||
| fSCL | SCL clock frequency | 1000 | kHZ | ||
| DIGITAL CLOCK AND WATCHDOG | |||||
| tLP_WDT | I2C Watchdog reset time (EN_HIZ = 1, WATCHDOG[1:0] = 160s) | 100 | 160 | s | |
| tWDT | I2C Watchdog reset time (EN_HIZ = 0, WATCHDOG[1:0] = 160s) | 130 | 160 | s | |