SLUSFH5A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
All transactions begin with a START (S) and are terminated with a STOP (P). A HIGH to LOW transition on the SDA line while SCL is HIGH defines a START condition. A LOW to HIGH transition on the SDA line when the SCL is HIGH defines a STOP condition.
START and STOP conditions are always generated by the controller. The bus is considered busy after the START condition, and free after the STOP condition. When timeout condition is met, for example START condition is active for more than 2 seconds and there is no STOP condition triggered, the charger I2C communication will automatically reset and communication lines are free for another transmission.
Figure 7-8 START and STOP Conditions on the I2C Bus