SLUSFN3B July 2024 – November 2026 BQ25820
PRODUCTION DATA
The output capacitor conducts high ripple current. The output capacitor RMS ripple current is given by where the minimum VAC corresponds to the maximum capacitor current.
A 5mΩ output capacitor ESR causes an output voltage ripple of 74mV as given by:
A 140μF output capacitor causes a capacitive ripple voltage of 66mV as given by:
A combination of ceramic and bulk capacitors must be used to provide low ESR and high ripple current capacity. Ceramic capacitors must be placed close to the switching half-bridge. Given total bulk output capacitance, it is recommended to distribute equally on either side of RBAT_SNS. The complete schematic is a good starting point for CBAT for typical applications.