SLUSFN3B July 2024 – November 2026 BQ25820
PRODUCTION DATA
Besides the register reset by the watchdog timer in the default mode, the registers and the timer can be reset to the default value by writing the REG_RST bit to 1. The register bits which can be reset by the REG_RST bit are noted in the Register Map section. After the register reset, the REG_RST bit will go back from 1 to 0 automatically.