SLUSFN3B July 2024 – November 2026 BQ25820
PRODUCTION DATA
When a valid input supply is present, it is possible to force the device into HIZ Mode which disables switching, disables the REGN LDO, turns off the ACFET, turns on the BATFET. The system load is provided by the battery in this mode. The device draws less than IHIZ_VAC from the input supply in this mode. The charger enters HIZ Mode when EN_HIZ bit is set to 1 or the ILIM_HIZ pin is pulled above VIH_ILIM_HIZ (refer to Section 7.3.5.1.1.1).
If the device is operating in reverse mode with the converter turned on, and the device enters HIZ mode (EN_HIZ bit is set to 1 or ILIM_HIZ pin is pulled above VIH_ILIM_HIZ), switching stops and the system load is provided by the battery through the BATFETs. Once HIZ mode condition is cleared by the host, the device resumes reverse mode operation, powering the system through the converter with the BATFET off.
The device exits HIZ Mode when the EN_HIZ bit is cleared to 0 and the ILIM_HIZ pin is pulled below 0.4V.