SLUSFN3B July 2024 – November 2026 BQ25820
PRODUCTION DATA
Higher switching frequency allows the use of smaller inductor and capacitor values. Inductor saturation current must be higher than the inductor current (IL) plus half the ripple current (IRIPPLE):
The inductor ripple current in buck operation depends on input voltage (VAC), duty cycle (DBUCK = VBAT/VAC), switching frequency (fSW) and inductance (L):
The maximum inductor ripple current happens with D = 0.5 or close to 0.5. Ripple calculations must be analyzed for both forward and reverse operating modes if applicable.
Usually inductor ripple is designed in the range of (20 – 40%) maximum inductor current (in either forward or reverse mode) as a trade-off between inductor size and efficiency for a practical design. For system stability, the inductor's time constant must be between 0.05µH/mΩ and 1.26µH/mΩ.