SLUSFN3B July 2024 – November 2026 BQ25820
PRODUCTION DATA
The REGN LDO regulator provides a regulated bias supply for the IC and the TS external resistors. Additionally, REGN voltage can be used to drive the buck switching FETs directly by tying the DRV_SUP pin to REGN. The pull-up rail of PG, STAT1, and STAT2 can be connected to REGN as well. The REGN LDO is enabled when below conditions are valid:
At high input voltages and/or large gate drive requirements, the power loss from gate driving via the REGN LDO can be excessive. This power for the gate drivers can be provided externally by directly driving the DRV_SUP pin with a high efficiency supply ranging from 4.5V to 12V. This supply must be able to provide at least 50mA or more as required to drive the switching FET gate charge. When the converter is disabled, the DRV_SUP supply needs to be disabled such that BTST1/BTST2 and DRV_SUP pins are not biased.
The power dissipation for driving the gates via the REGN LDO is: , where QG(TOT)1,2 is the sum of the total gate charge for all switching FETs and fSW is the programmed switching frequency. The Safe Operating Area (SOA) below is based on a 1W power loss limit.