SLUUCD4 April   2021 TPS92682-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  3. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Warnings
    3. 1.3 Connector Description
  4. 2REACH Compliance
  5. 3Performance Specifications
    1. 3.1 SEPIC Voltage Regulator
    2. 3.2 SEPIC Current Regulator
  6. 4Performance Data and Typical Characteristic Curves
    1. 4.1 Startup Waveforms
    2. 4.2 Dynamic Performance
    3. 4.3 Faults
    4. 4.4 EMI Scan
  7. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Layout
    3. 5.3 Bill of Materials
  8. 6Software
    1. 6.1 Demonstration Kit Software Installation for MSP-EXP432E401Y LaunchPad Board
    2. 6.2 Installation Error Recovery
    3. 6.3 Programming the MSP-EXP432E401Y LaunchPad Board
  9. 7TPS92682EVM-125 Power UP and Operation
    1. 7.1 SPI Command
    2. 7.2 GUI Devices Window

SEPIC Voltage Regulator

Table 3-1 provides the EVM electrical performance specifications for the SEPIC voltage regulator, channel-1.

Table 3-1 TPS92682EVM-125 Channel-1 CV Performance Specifications
Parameter Test Conditions MIN TYP MAX UNITS
Input Characteristics
Voltage, VIN 7 12 28 V
Maximum Input Current, IIN 2.7 A
Output Characteristics
Output voltage VOUT VOUT+ to GND 30

V

Maximum output current, ILED 1 A
Maximum Output Power, POUT 15 W
Systems Characteristics
Switching frequency FSW 400 kHz
Dither modulation fDM 400 600 Hz