SLUUCD4 April 2021 TPS92682-Q1
Figure 4-9 shows the conducted EMI for the CV channel-1 with 38 Ω resistive load, and VOUT set to 24 V (POUT = 15 W). Figure 4-10 shows the conducted EMI for the CC channel-2 with 10 series connected LED load and ILED = 500 mA.