SLUUCD4 April   2021 TPS92682-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  3. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Warnings
    3. 1.3 Connector Description
  4. 2REACH Compliance
  5. 3Performance Specifications
    1. 3.1 SEPIC Voltage Regulator
    2. 3.2 SEPIC Current Regulator
  6. 4Performance Data and Typical Characteristic Curves
    1. 4.1 Startup Waveforms
    2. 4.2 Dynamic Performance
    3. 4.3 Faults
    4. 4.4 EMI Scan
  7. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Layout
    3. 5.3 Bill of Materials
  8. 6Software
    1. 6.1 Demonstration Kit Software Installation for MSP-EXP432E401Y LaunchPad Board
    2. 6.2 Installation Error Recovery
    3. 6.3 Programming the MSP-EXP432E401Y LaunchPad Board
  9. 7TPS92682EVM-125 Power UP and Operation
    1. 7.1 SPI Command
    2. 7.2 GUI Devices Window

Installation Error Recovery

If the screen shown in Figure 6-19 appears, follow the steps below to install an unsigned driver one time.

  • Click Start and select Settings.
  • Select Update and Security.
  • Select Recovery.
  • Click Restart Now under Advanced Startup.
  • Click Troubleshoot.
  • Select Advanced Options.
  • Select Startup Settings.
  • Click Restart.
  • On the Startup Settings screen, press F7 during reboot to disable driver signature enforcement. The host computer restarts.
  • Repeat the entire reinstallation process.
  • A message appears informing that installing .NET failed. Close that window and continue.
  • Click Install unsigned drivers twice.

After restarting a second time, the host computer resets, which requires all drivers to be digitally signed the next time a default installation executes, unless these steps are repeated.

GUID-375F41B3-7005-4254-89D3-D039D83DF99B-low.gifFigure 6-19 Driver Installation Error