SLUUCD4 April 2021 TPS92682-Q1
Figure 4-5 shows the load transient on the output of the CV channel-1. VOUT is set to 30 V and the output current is changed from 50mA to 1 A. The overshoot and undershoot caused by load transient is less than 1 V.

Figure 4-6 shows PWM dimming of the CC channel-2. The ILED is programmed to 1A. A string of 5×LEDs are connected to the output of the channel-2. Internal PWM dimming is used and the frequency is set to 400 Hz.