SLUUCZ3A July 2024 – March 2025
The TI Fusion Digital Power Designer is the graphical user interface (GUI) configures and monitors the Texas Instruments TPS546E25 power converter installed on this evaluation module. The TPS546E25 device is early sampling the GUI is available from the product line. Contact local support for a copy of the GUI. The application uses the PMBus protocol to communicate with the controller over serial bus by way of a TI USB adapter described in Section 2.1.2.6.